Small Extension Box, No Door JN205BE

EAN-Nr.
5015652263203
Packaging
1 Prt.
£240.97
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    130 mm
  • Height of installed product
    300 mm
  • Width of installed product
    710 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Can be accessorized
    No
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.