Panelboard 200A 3P 60M IP30 Surface mount with Modbus energy meter JKD2884TM
Complete your system
Optional accessories
-
Insert for lock system 1 products available -
Small equipped distribution board 9 products available -
Gland plate for enclosure 3 products available -
Transition cover section for installation duct 2 products available -
Combined arrester for power supply systems 1 products available -
Surge protection device for power supply systems 1 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
-
Number of poles3
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules60
-
Rated current IN200 A
-
Depth165.50 mm
-
Height1,550 mm
-
Width465 mm
-
Thickness of sidewall0.90 mm
-
InterlockableNo
-
Door/cover is transparentYes
-
RAL code7035
-
MaterialSteel
-
Number of accessible phases3
-
With energy meterYes
-
Extension possibleYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JKD2884TM
200A Power/Lighting/Mechanical Board 8/8/4 Way Pan Assemblies Modbus
PDF -
Installation manual
Installation manual en-GB 2016-10-20
Installation manual en-GB 2023-03-16
PDF6,33 MB -
Product data sheet
Product data sheet en-GB 2020-08-26
PDF1,11 MB
Product data sheet en-GB 2022-04-22
PDF736,07 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-24
PDF817,51 kB
Declaration
Declaration of conformity International 2022-03-24
PDF872,76 kB
Declaration
Declaration of conformity International 2023-03-17
PDF875,99 kB
Declaration of conformity International 2023-12-20
PDF248,06 kB
Declaration of conformity International 2023-12-20
PDF253,91 kB
Declaration of conformity en-GB 2026-07-22
PDF399,92 kB