The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • JK201SPD
    EAN-Nr.
    5015652606505
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    250A Surge Protection Kit Type I JK201SPD

    Price
    £948.09
    / piece *
    £948.09
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Surge Protection Kit Type I

    JK201SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      50 kA
    • Leak­age-­cur­rent free
      Yes
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      315 A
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      25 kA, 100 kA
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Connectivity
    • Type of connec­tion
      Screw connec­tion
    Equip­ment
    • With remote signalling contact
      Yes
    Capa­city
    • Number of modules
      4
    Voltage
    • Voltage protec­tion level Up
      1.5 kV
    • Continuous oper­ating voltage Uc
      350 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1.5 kV
    Archi­tec­ture
    • Type of pole
      3P+N
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      90 mm
    • Width
      205 mm
    • Depth
      205 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      2.5 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      2.5 - 35 mm²
    • Cross-sec­tion signal contact
      0.14 - 1.5 mm²
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK201SPD
    PDF
    RoHS report JK201SPD
    PDF

    Downloads

    • Product image

      Image JK201SPD  | Hager

      Product Image JK201SPD

    • Product datasheet

      Image Hager Product data sheet JK201SPD  | Hager

      Hager Product data sheet JK201SPD

      250A Surge Protection Kit Type I

      PDF
    • Product data sheet

      Image Product data sheet en-GB 2020-01-10  | Hager

      Product data sheet en-GB 2020-01-10

      PDF
      2,16 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      875,99 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      872,76 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      817,51 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      129,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      127,49 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      180,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      286,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      284,19 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,92 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      441,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 2
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 3
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 4
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 5
      SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      SPA081
      Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      Price
      £349.46
      / piece *
      £349.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68