The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPA081
    EAN-Nr.
    3250615514820
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X SPA081

    Price
    £349.46
    / piece *
    £349.46
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X

    SPA081

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      50 kA
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      25 kA
    Network config­ur­a­tion
    • Network type
      TN, TT
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    Equip­ment
    • With remote signalling contact
      Yes
    Capa­city
    • Number of modules
      2
    Voltage
    • Voltage protec­tion level Up
      1.50 kV
    • Continuous oper­ating voltage Uc
      350 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1.5 kV
    Archi­tec­ture
    • Type of pole
      1P
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      44.8 mm
    • Width
      35.50 mm
    • Depth
      56.1 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Install­a­tion, mounting
    • Mounting on
      Base
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration SPA081
    PDF
    RoHS report SPA081
    PDF

    Downloads

    • Product image

      Image SPA081  | Hager

      Product Image SPA081

    • Product datasheet

      Image Hager Product data sheet SPA081  | Hager

      Hager Product data sheet SPA081

      Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      345,26 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 2
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 3
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 4
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 5
      KBN381 - Insulated busbar 35mm² 3P+N horizontal 90° angle for SPA180N
      KBN381
      Insulated busbar 35mm² 3P+N horizontal 90° angle for SPA180N
      Price
      £83.88
      / piece *
      £83.88
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68