Surge Protection Device (SPD)
3-fold safe: the Hager combination arrester with the protective effect of type 1, type 2 and type 3 can be used in the pre-meter area. Hager type 2 surge arresters with their lower discharge capacity are connected downstream. And the Hager type 3 surge arresters with the lowest discharge capacity are installed as close as possible to the end device. Hager also offers special surge arresters for telephone and data lines.
Filter
Category
- Miniature circuit breakers (MCB and MCB Multipolar)
- Residual current circuit breakers (RCCB)
- Residual current circuit breakers with overcurrent protection (RCBO)
- Add-on blocks for MCB and multipolar
- Arc fault detection devices (AFDD)
-
Surge Protection Device (SPD)
- LS, FI, FI-LS, AFDD accessories
- Cylindrical fuse
- Motor starter and accessories
- Residual current release and accessories
Login to create a product list
You need to be logged into your myHager account to create product lists