Residual current circuit breakers with overcurrent protection (RCBO)
Protecting people and property: Hager residual current circuit breakers continuously monitor the current flow. If the current flows "astray" - for example through a person's body - the monitored circuit is disconnected from the rest of the power grid within milliseconds. Dangerous electrical accidents are therefore avoided, and people and property remain protected. Thanks to QuickConnect technology or Bi-Connect terminals, installing these protective devices is just as easy as with all Hager modular devices.
Filter
Category
- Miniature circuit breakers (MCB and MCB Multipolar)
- Residual current circuit breakers (RCCB)
-
Residual current circuit breakers with overcurrent protection (RCBO)
- Add-on blocks for MCB and multipolar
- Arc fault detection devices (AFDD)
- Surge Protection Device (SPD)
- LS, FI, FI-LS, AFDD accessories
- Cylindrical fuse
- Motor starter and accessories
- Residual current release and accessories
Login to create a product list
You need to be logged into your myHager account to create product lists