Circuit Protection
Providing optimal choice and performance, our range of protection devices includes RCCBs, MCBs, RCBOs, Surge Protection and Arc Fault Detection Devices.
Miniature circuit breakers (MCB and MCB Multipolar)
Hager's MCB Range provides options that is inclusive of Single Pole. Single Pole + Neutral, Two Pole, Three Pole and Four Pole versions.
Residual current circuit breakers (RCCB)
Hager's RCDs offer effective and easy-to-install protection against the dangers of residual currents.
Residual current circuit breakers with overcurrent protection (RCBO)
Hager's combined residual current and miniature circuit breakers (FI/LS) offer the functionality of two devices in one.
Arc fault detection devices (AFDD)
The name says it all: Hager arc fault protection devices - more commonly known as fire protection switches - detect arcing faults and switch off within milliseconds in order to actively reduce potential fire risks.
Surge Protection Device (SPD)
Safe all round, thanks to the graded Hager overvoltage protection devices.