SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A SPB420
Price
£547.59
/ piece
*
product.page.accessories.title
product.page.accessories.associated-products
-
Accessories/spare parts for surge protection power supply systems 2 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Capacity
-
Number of modules2.70
Voltage
-
Continuous operating voltage Uc350 V
-
Voltage protection level Up1.50 kV
-
Mode of protection designVoltage-switching and voltage-limiting components connected in series
-
Voltage protection level Up N-PE1,500 V
-
Voltage protection level Up L-N (PEN)1.5 kV
-
Voltage protection level Up L-PE1.9 kV
-
Voltage level Up L-N/PEN IEC 61643-111,500 V
-
Reference test voltage Utest AC264 V
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Max. overcurrent protection device, parallel connection (fuse)315 A
-
Max. overcurrent protection device, series connection (fuse)63 A
-
Max. discharge current (Imax)40 kA
-
Max. discharge current (Imax) L-N (PEN)40 kA
-
Nominal discharge current In20 kA
-
Nominal discharge current In 8 - 20 µs L-N (PEN)20 kA
-
Nominal discharge current In 8 - 20 µs N-PE20 kA
-
Follow current interrupting rating0.1 kA
-
Short-circuit current rating (Isccr)50 kA
-
Residual current Ipe≤ 1 µA
Dimensions
-
Height89.9 mm
-
Width49.20 mm
-
Depth71.2 mm
-
Stripping length16 mm
Safety
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class II
-
TOV behaviour at UT (N-PE)1200 V AC (200 ms / withstand mode)
-
Mode of protectionL-N, L-PE, N-PE
-
Current tripping factor k1.6
-
TOV behaviour at UT (L-N)460 V AC (120 min / safe failure mode)
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialThermoplastic
Network configuration
-
Network typeTN-S, TT
-
Network TNNo
-
Network TN-CNo
-
Network DCNo
-
Network ITNo
-
Network TTYes
-
Network TN-C-SNo
-
Network TN-SYes
Equipment
-
With remote signalling contactNo
-
Rated load current IL40 A
Connection
-
Cross-section flexible conductor2.5 - 16 mm²
-
Cross-section rigid conductor2.5 - 25 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque4.5 - 4.5 Nm
-
Suitable for indoor usageYes
Architecture
-
Type of pole3P+N
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet SPB420
SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
PDF -
ProductInstallationManual
Installation manual en-GB, fr-FR, de-DE 2021-05-11
PDF667,62 kB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-15
PDF339,70 kB
More documentation