The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPB040N
    EAN
    3250615515353
    VPE
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV SPB040N

    Price
    £72.06
    / piece *
    £72.06
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV

    SPB040N

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Voltage
    • Refer­ence test voltage Utest AC
      255 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Continuous oper­ating voltage Uc
      260 V
    • Voltage protec­tion level Up
      1.5 kV
    • Nominal voltage
      240 - 415 V AC ± 10%
    • Mode of protec­tion design
      Voltage-switching type
    Equip­ment
    • With remote signalling contact
      No
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Max. alti­tude
      2,000 m
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      52.4 mm
    • Width
      17.5 mm
    • Depth
      55.3 mm
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      On base element
    Elec­tric current
    • Follow current inter­rupting rating
      0.1 kA
    • Max. discharge current (Imax)
      40 kA
    • Nominal discharge current In
      20 kA
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Internal use only
    • Standard
      IEC/EN 61643-11
    Safety
    • Mode of protec­tion
      N-PE
    • TOV beha­viour at UT
      1200 V AC (200 ms / with­stand mode)
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Poly­amide (PA)
    • Colour
      Light grey
    • RAL code
      7035
    Network config­ur­a­tion
    • Network type
      TN, TT
    Use
    • Is access­ible
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SPB040N
    PDF
    RoHS report SPB040N
    PDF

    Downloads

    • Product image

      Image SPB040N  | Hager UK

      Product Image SPB040N

    • GeneratedProductDatasheet

      Image Hager Product data sheet SPB040N  | Hager UK

      Hager Product data sheet SPB040N

      Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      269,03 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPA180 - Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      SPA180
      Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      Price
      £695.61
      / piece *
      £695.61
      / piece *
    • 2
      SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
      SPB040D
      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
      Price
      £86.48
      / piece *
      £86.48
      / piece *
    • 3
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 4
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 5
      SPA180N - Combined SPD T1+T2  1P N-PE  Iimp 100kA Uc 1.5KV remote contact integrated fuse
      SPA180N
      Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse
      Price
      £243.83
      / piece *
      £243.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68