The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • JK202SPD
    EAN-Nr.
    5015652606512
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    250A Surge Protection Kit Type II JK202SPD

    Price
    £577.10
    / piece *
    £577.10
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Surge Protection Kit Type II

    JK202SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      2.7
    Voltage
    • Voltage protec­tion level Up L-N (PEN)
      1.5 kV
    • Voltage protec­tion level Up L-PE
      1.9 kV
    • Type voltage supply
      AC
    • Refer­ence test voltage Utest AC
      264 V
    • Over­voltage category according to IEC 60947-1
      3
    • Nominal voltage
      240 - 415 V AC ± 10%
    Elec­tric current
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      315 A
    • Max. discharge current (Imax)
      40 kA
    • Max. discharge current (Imax) L-N (PEN)
      40 kA
    • Max. discharge current (Imax) N-PE
      40 kA
    • Nominal discharge current In
      20 kA
    • Nominal discharge current In 8 - 20 µs L-N (PEN)
      20 kA
    • Follow current inter­rupting rating
      0.1 kA
    • Short-­cir­cuit current rating (Isccr)
      50 kA
    • Residual current Ipe
      ≤ 1 µA
    Dimen­sions
    • Height
      80 mm
    • Width
      55 mm
    • Depth
      110 mm
    • Strip­ping length
      16 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Protec­tion class
      Isol­a­tion class II
    • TOV beha­viour at UT (N-PE)
      1200 V AC (200 ms / with­stand mode)
    • Mode of protec­tion
      L-N, L-PE, N-PE
    • Current trip­ping factor k
      1.6
    • TOV beha­viour at UT (L-N)
      460 V AC (120 min / safe failure mode)
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Max. alti­tude
      2,000 m
    Mater­ials
    • Product colour
      Light grey
    • RAL code
      7035
    • Material
      Ther­mo­plastic
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    • Network TN
      No
    • Network TN-C
      No
    • Network DC
      No
    • Network IT
      No
    • Network TT
      Yes
    • Network TN-C-S
      No
    • Network TN-S
      Yes
    Equip­ment
    • With remote signalling contact
      No
    • Rated load current IL
      40 A
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1.5 -25 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1.5 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      2.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 25 mm²
    • Number of connec­tions
      1
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      4.5 - 4.5 Nm
    • Suit­able for indoor usage
      Yes
    Archi­tec­ture
    • Type of pole
      3P+N
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No
    Connectivity
    • Mounting type
      DIN rail
    • Type of connec­tion
      Screw connec­tion
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Fuse
    • Fuse char­ac­ter­istics
      gG

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK202SPD
    PDF
    RoHS report JK202SPD
    PDF

    Downloads

    • Product image

      Image JK202SPD  | Hager

      Product Image JK202SPD

    • Product datasheet

      Image Hager Product data sheet JK202SPD  | Hager

      Hager Product data sheet JK202SPD

      250A Surge Protection Kit Type II

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      Instruction manual en-GB 2023-03-16

      PDF
      1,31 MB
    • Product data sheet

      Image Product data sheet en-GB 2020-01-10  | Hager

      Product data sheet en-GB 2020-01-10

      PDF
      1,06 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      875,99 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      872,76 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      817,51 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      129,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      127,49 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      180,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      286,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      284,19 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,92 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      441,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPA090N - Cartridge1P T1+T2 N-PE SPA9xxx
      SPA090N
      Cartridge1P T1+T2 N-PE SPA9xxx
      Price
      £115.29
      / piece *
      £115.29
      / piece *
    • 2
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 3
      SPV340 - SPD T2 2P pluggable 40kA photovoltaic
      SPV340
      SPD T2 2P pluggable 40kA photovoltaic
      Price
      £354.69
      / piece *
      £354.69
      / piece *
    • 4
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 5
      SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      SPA081
      Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      Price
      £349.46
      / piece *
      £349.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68