The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • JN202SPD
    EAN-Nr.
    5015652606611
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    250A Panelboard Surge Protection Kit Type II JN202SPD

    Price
    £617.74
    / piece *
    £617.74
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Panelboard Surge Protection Kit Type II

    JN202SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      2.7
    Voltage
    • Voltage protec­tion level Up L-PE
      1.9 kV
    • Refer­ence test voltage Utest AC
      264 V
    • Over­voltage category according to IEC 60947-1
      3
    • Nominal voltage
      240 - 415 V AC ± 10%
    Elec­tric current
    • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
      20 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      315 A
    • Max. discharge current (Imax)
      40 kA
    • Max. discharge current (Imax) L-N (PEN)
      40 kA
    • Max. discharge current (Imax) N-PE
      40 kA
    • Nominal discharge current In
      20 kA
    • Follow current inter­rupting rating
      0.1 kA
    • Short-­cir­cuit current rating (Isccr)
      50 kA
    • Residual current Ipe
      ≤ 1 µA
    Dimen­sions
    • Height
      80 mm
    • Width
      55 mm
    • Depth
      110 mm
    • Strip­ping length
      16 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Protec­tion class
      Isol­a­tion class II
    • TOV beha­viour at UT (N-PE)
      1200 V AC (200 ms / with­stand mode)
    • Mode of protec­tion
      L-N, L-PE, N-PE
    • Current trip­ping factor k
      1.6
    • TOV beha­viour at UT (L-N)
      460 V AC (120 min / safe failure mode)
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Max. alti­tude
      2,000 m
    Mater­ials
    • Product colour
      Light grey
    • RAL code
      7035
    • Material
      Ther­mo­plastic
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    • Network TN
      No
    • Network TN-C
      No
    • Network DC
      No
    • Network IT
      No
    • Network TT
      Yes
    • Network TN-C-S
      No
    • Network TN-S
      Yes
    Equip­ment
    • With remote signalling contact
      No
    • Rated load current IL
      40 A
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1.5 - 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1.5 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      2.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 25 mm²
    • Number of connec­tions
      1
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      4.5 - 4.5 Nm
    • Suit­able for indoor usage
      Yes
    Archi­tec­ture
    • Type of pole
      3P+N
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No
    Connectivity
    • Mounting type
      DIN rail
    • Type of connec­tion
      Screw connec­tion
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Fuse
    • Fuse char­ac­ter­istics
      gG

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JN202SPD
    PDF
    RoHS report JN202SPD
    PDF

    Downloads

    • Product image

      Image JN202SPD  | Hager

      Product Image JN202SPD

    • Product datasheet

      Image Hager Product data sheet JN202SPD  | Hager

      Hager Product data sheet JN202SPD

      250A Panelboard Surge Protection Kit Type II

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      Instruction manual en-GB 2023-03-16

      PDF
      1,13 MB
    • Product data sheet

      Image Product data sheet en-GB 2020-01-10  | Hager

      Product data sheet en-GB 2020-01-10

      PDF
      450,06 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 2
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 3
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 4
      JK201SPD - 250A Surge Protection Kit Type I
      JK201SPD
      250A Surge Protection Kit Type I
      Price
      £948.09
      / piece *
      £948.09
      / piece *
    • 5
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68