The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPA180N
    EAN-Nr.
    3250615515063
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse SPA180N

    Price
    £243.83
    / piece *
    £243.83
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse

    SPA180N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for light­ning current arrester for power supply systems 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for light­ning current arrester for power supply systems
    • KBN381

      Insulated busbar 35mm² 3P+N horizontal 90° angle for SPA180N

      £83.88  / piece*

    Technical characteristics

    Elec­tric current
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      100 kA
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      100 kA
    Network config­ur­a­tion
    • Network type
      TT, TN-S
    Equip­ment
    • With remote signalling contact
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Capa­city
    • Number of modules
      2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      95.20 mm
    • Width
      35.60 mm
    • Depth
      67 mm
    Controls and indic­ators
    • Indic­ator lamp
      Optic
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2.5 - 35 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      2.5 - 35 mm²
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Voltage protec­tion level Up L-PE/N-PE
      1.50 kV
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Downloads

    • Product image

      Image SPA180N  | Hager

      Product Image SPA180N

    • Product datasheet

      Image Hager Product data sheet SPA180N  | Hager

      Hager Product data sheet SPA180N

      Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2020-09-25  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2020-09-25

      PDF
      793,66 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      261,65 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 2
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 3
      SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
      SPB040D
      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
      Price
      £86.48
      / piece *
      £86.48
      / piece *
    • 4
      SPV040 - Cartridge T2 1P photovoltaic +/- for SPV340
      SPV040
      Cartridge T2 1P photovoltaic +/- for SPV340
      Price
      £423.97
      / piece *
      £423.97
      / piece *
    • 5
      SPA180 - Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      SPA180
      Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      Price
      £695.61
      / piece *
      £695.61
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68