Complete your system
Optional accessories
-
Accessories/spare parts for surge protection power supply systems 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of modules3
Voltage
-
Voltage protection level Up3.70 kV
-
Mode of protection designVoltage-limiting type
-
Voltage level Up L-N/PEN IEC 61643-113,700 V
-
Type voltage supplyDC
-
Overvoltage category according to IEC 60947-13
Electric current
-
Max. discharge current (Imax)40 kA
-
Max. discharge current (Imax) N-PE40 kA
-
Nominal discharge current In15 kA
-
Short-circuit current rating (Isccr)2 kA
Dimensions
-
Height89.80 mm
-
Width53.40 mm
-
Depth56.1 mm
-
Stripping length16 mm
Safety
-
Ingress Protection (IP) classIP20
-
Mode of protectionL-PE
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPolyamide (PA), Polyester
Network configuration
-
Network typeDC
-
Network TNNo
-
Network TN-CNo
-
Network DCYes
-
Network ITNo
-
Network TTNo
-
Network TN-C-SYes
-
Network TN-SNo
Equipment
-
With remote signalling contactNo
-
Rated load current IL80 A
Connection
-
Cross-section of input and output with screws, for flexible conductors1.5 - 25 mm²
-
Cross-section of input and output with screws, for massive conductors1.5 - 35 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4.5 Nm
-
Mounting-/Connection PositionHorizontal
-
Suitable for indoor usageYes
Architecture
-
Type of pole2P
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationYes
-
End of life modeOCM (open circuit mode)
Internal use only
-
Number of half modules of 17,5 mm6
Specific identificaton attributes for Protection
-
Filter Type productSPD
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPV340
SPD T2 2P pluggable 40kA photovoltaic
PDF -
Installation manual
Installation manual International 2022-06-14
PDF556,21 kB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF346,66 kB
More documentation