The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPC203N
    EAN-Nr.
    3250615514936
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact SPC203N

    Price
    £141.56
    / piece *
    £141.56
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact

    SPC203N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Continuous oper­ating voltage Uc
      264 V
    • Voltage protec­tion level Up
      1.25 kV
    • Voltage protec­tion level Up L-PE/N-PE
      1.40 kV
    • Voltage level Up L-N/PEN IEC 61643-11
      1,250 V
    • Nominal voltage
      240 - 240 V
    Elec­tric current
    • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
      5 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      32 A
    • Nominal discharge current In
      10 kA
    Dimen­sions
    • Height
      93.40 mm
    • Width
      17.70 mm
    • Depth
      67 mm
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Connectivity
    • Indic­ator
      Optic
    Equip­ment
    • With remote signalling contact
      Yes
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.2 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.2 - 4 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      2.50 - 2.50 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      4 - 4 mm²
    Archi­tec­ture
    • Number of poles
      2
    Stand­ards
    • Surge protec­tion device type
      T2, T3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration SPC203N
    PDF
    RoHS report SPC203N
    PDF
    PEP_SPC203N_HAGER_HAGE-00667-V01-01_EN
    PDF
    340,76 kB

    Downloads

    • Product image

      Image SPC203N  | Hager

      Product Image SPC203N

    • Product datasheet

      Image Hager Product data sheet SPC203N  | Hager

      Hager Product data sheet SPC203N

      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, pt-PT 2020-10-01  | Hager

      Installation manual en-GB, fr-FR, de-DE, pt-PT 2020-10-01

      PDF
      595,00 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      349,56 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      JK201SPD - 250A Surge Protection Kit Type I
      JK201SPD
      250A Surge Protection Kit Type I
      Price
      £948.09
      / piece *
      £948.09
      / piece *
    • 2
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 3
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 4
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 5
      SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      SPA081
      Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      Price
      £349.46
      / piece *
      £349.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68