Power/Lighting Board 125A 3P 16/4 Way with Energy Meter Modbus IP30 Main Switch JKD1164TM
Complete your system
Optional accessories
-
Distributor assembly with main switch 6 products available -
Gland plate for enclosure 2 products available -
Distributor assembly for device surface mounting 1 products available -
Insert for lock system 1 products available -
Component for earthing/equipotential bonding 1 products available -
Common Accessories 1 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
-
Number of poles3
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules60
-
Rated current IN125 A
-
Depth165.50 mm
-
Height1,400 mm
-
Width465 mm
-
Thickness of sidewall1 mm
-
InterlockableNo
-
Door/cover is transparentYes
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
-
Number of accessible phases3
-
Number of RCCB in enclosure0
-
With energy meterYes
-
Extension possibleYes
-
With socket outletNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JKD1164TM
125A Power/Lighting Board 16/4 Way Pan Assemblies Modbus Comms
PDF -
Installation manual
Installation manual en-GB 2016-04-26
Installation manual en-GB 2026-10-23
PDF1,29 MB -
Product data sheet
HGR43 Meter Data
Product data sheet en-GB 2022-09-29
PDF552,32 kB
Power & Lighting Board
Product data sheet en-GB 2026-10-23
PDF845,21 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-03-17
PDF875,99 kB
Declaration
Declaration of conformity International 2022-03-24
PDF820,60 kB
Declaration of conformity International 2023-12-20
PDF248,06 kB
Declaration of conformity International 2023-12-20
PDF253,91 kB
Declaration of conformity International 2023-12-20
PDF229,40 kB
Declaration of conformity International 2023-12-20
PDF235,36 kB
Declaration of conformity en-GB 2026-07-22
PDF379,86 kB