The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Distri­bu­tion Accessories
    • JK102SPD
    EAN-Nr.
    5015652606482
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)
    • Distri­bu­tion Accessories
    • See more

    125A Surge Protection Kit Type II JK102SPD

    Price
    £471.10
    / piece *
    £471.10
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A Surge Protection Kit Type II

    JK102SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Type voltage supply
      AC
    • Nominal voltage
      240 - 415 V AC ± 10%
    Equip­ment
    • With remote signalling contact
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Max. alti­tude
      2,000 m
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      80 mm
    • Width
      110 mm
    • Depth
      145 mm
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 35 mm²
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    • Number of connec­tions
      1
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      DIN rail
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Light grey
    • RAL code
      7035
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK102SPD
    PDF
    RoHS report JK102SPD
    PDF

    Downloads

    • Product image

      Image JK102SPD  | Hager

      Product Image JK102SPD

    • Product datasheet

      Image Hager Product data sheet JK102SPD  | Hager

      Hager Product data sheet JK102SPD

      125A Surge Protection Kit Type II

      PDF
    • Installation manual

      Image Installation manual en-GB 2017-05-17  | Hager

      Installation manual en-GB 2017-05-17

      PDF
      459,23 kB
    • Product data sheet

      Image Product data sheet en-GB 2026-05-07  | Hager

      Product data sheet en-GB 2026-05-07

      PDF
      746,95 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-24

      PDF
      820,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      875,99 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      379,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JF805DK - Small Spreader Box Door Kit
      JF805DK
      Small Spreader Box Door Kit
      Price
      £452.71
      / piece *
      £452.71
      / piece *
    • 2
      JK04TP - Lid Joining Bracket 4"
      JK04TP
      Lid Joining Bracket 4"
      Price
      £21.47
      / piece *
      £21.47
      / piece *
    • 3
      JKM02 - Multifunction measurement device DIN rail 2x3-Phase RS485
      JKM02
      Multifunction measurement device DIN rail 2x3-Phase RS485
      Price
      £628.09
      / piece *
      £628.09
      / piece *
    • 4
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
      Price
      £22.93
      / piece *
      £22.93
      / piece *
    • 5
      JN206DK - JN206 Spare Door
      JN206DK
      JN206 Spare Door
      Price
      £446.57
      / piece *
      £446.57
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68