The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK10634C
    EAN-Nr.
    5015652250241
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    63A 4 Pole JK1 Contactor Incomer Kit JK10634C

    Price
    £1,834.38
    / piece *
    £1,834.38
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    63A 4 Pole JK1 Contactor Incomer Kit

    JK10634C

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      300 mm
    • Width
      465 mm
    • Depth
      165.50 mm
    Mater­ials
    • Material
      Steel
    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK10634C
    PDF
    RoHS report JK10634C
    PDF

    Downloads

    • Product image

      Image JK10634C  | Hager

      Product Image JK10634C

    • Product datasheet

      Image Hager Product data sheet JK10634C  | Hager

      Hager Product data sheet JK10634C

      63A 4 Pole JK1 Contactor Incomer Kit

      PDF
    • Product data sheet

      Image UK_CD_TDS_PrimaryBoardSideDINboxes.pdf  | Hager

      UK_CD_TDS_PrimaryBoardSideDINboxes.pdf

      Technical data sheet including dimensions for primary boards and side DIN boxes.

      PDF
      104,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK118B - 125A 18 Way TPN Board Plain Door
      JK118B
      125A 18 Way TPN Board Plain Door
      Price
      £616.00
      / piece *
      £616.00
      / piece *
    • 2
      JK116E - JK1 16 Module DIN Rail Box Plain
      JK116E
      JK1 16 Module DIN Rail Box Plain
      Price
      £217.64
      / piece *
      £217.64
      / piece *
    • 3
      JK116EG - DIN rail enclosure 1-row 16M 125A steel IP30 glazed door lockable
      JK116EG
      JK1 16 Module DIN Rail Box Glazed
      Price
      £217.64
      / piece *
      £217.64
      / piece *
    • 4
      JK116BG - TPN Distribution Board 125A 16 Way Glazed Door IP30 IK05 Lockable
      JK116BG
      125A 16 Way TPN Board Glazed Door
      Price
      £586.54
      / piece *
      £586.54
      / piece *
    • 5
      JK11004RMD - 100A 100mA 4 Pole Time Delay RCCB Kit
      JK11004RMD
      100A 100mA 4 Pole Time Delay RCCB Kit
      Price
      £581.45
      / piece *
      £581.45
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68