JK1 Large Cable Spreader Box JK102LE

EAN-Nr.
5015652251477
Packaging
1 Prt.
£202.51
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    91.5 mm
  • Height of installed product
    450 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Materials
  • RAL colour
    RAL 7035 - Light grey
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.