The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK102DK
    EAN-Nr.
    5015652256595
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    JK1 Large Extension Box Cover & Door Kit JK102DK

    Price
    £300.61
    / piece *
    £300.61
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JK1 Large Extension Box Cover & Door Kit

    JK102DK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • With lock
      Yes
    Dimen­sions
    • Height
      450 mm
    • Width
      465 mm
    • Depth
      55 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP3X
    • Protec­tion class with door
      IP2X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK102DK
    PDF
    RoHS report JK102DK
    PDF

    Downloads

    • Product image

      Image JK102DK  | Hager

      Product Image JK102DK

    • Product datasheet

      Image Hager Product data sheet JK102DK  | Hager

      Hager Product data sheet JK102DK

      JK1 Large Extension Box Cover & Door Kit

      PDF
    • BIM Revit objects

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-Without_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-Without_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,29 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-Without_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-Without_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,28 MB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Surface steel DIN-rail enclosure 32M 2-row glazed door 125A lockable
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68