125A 12 Way TPN Board with 4 pole SD & Type II SPD Glazed JK112BGSPD
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 2 products available -
Accessories/spare parts for surge protection power supply systems 1 products available -
Gland plate for enclosure 2 products available -
Transition cover section for installation duct 2 products available -
Combined arrester for power supply systems 1 products available -
Small distribution board 2 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules36
-
Rated current IN125 A
-
Depth132.50 mm
-
Height850 mm
-
Width465 mm
-
Thickness of sidewall0.90 mm
-
InterlockableYes
-
Door/cover is transparentYes
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
-
Extension possibleYes
-
With socket outletNo
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class I
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JK112BGSPD
125A 12 Way TPN Board with 4 pole SD & Type II SPD Glazed
PDF -
Installation manual
Installation manual en-GB 2017-05-17
PDF459,23 kB -
Product data sheet
Product data sheet en-GB 2018-02-05
PDF728,81 kB
UK_CD_TDS_PrimaryBoardSideDINboxes.pdf
Technical data sheet including dimensions for primary boards and side DIN boxes.
PDF104,42 kB
UK_CD_TDS_TPN125-250characteristics.pdf
Technical data sheet including characteristics for TP&N boards.
PDF55,65 kB
UK_Invicta_TPN_125ADistributionBoard.pdf
Product data sheet en-GB 2018-02-05
PDF307,29 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-12
PDF154,64 kB
Declaration
Declaration of conformity International 2022-11-30
PDF190,53 kB
Declaration
Declaration of conformity International 2023-04-25
PDF223,43 kB
Declaration
Declaration of conformity International 2023-03-01
PDF216,78 kB
Declaration
Declaration of conformity International 2022-07-05
PDF174,09 kB
Declaration
Declaration of conformity International 2023-02-28
PDF222,60 kB
Declaration
Declaration of conformity International 2023-04-25
PDF217,32 kB
Declaration of conformity International 2023-12-20
PDF163,96 kB
Declaration of conformity International 2023-12-20
PDF158,18 kB
Declaration of conformity International 2023-12-20
PDF219,98 kB
Declaration of conformity International 2023-12-20
PDF226,05 kB
Declaration of conformity International 2024-01-18
PDF247,14 kB
Declaration of conformity International 2024-01-18
PDF253,21 kB
Declaration of conformity en-GB 2026-07-22
PDF351,38 kB