Trunking Kit for TPN 4" JK04TK

EAN-Nr.
5015654758158
Packaging
1 Prt.
Price
£106.38
/ piece *

Technical characteristics

Dimensions
  • Height of installed product
    100 mm
  • Width of installed product
    465 mm
Materials
  • RAL colour
    RAL 7035 - Light grey
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image JK04TK  | Hager

    Product Image JK04TK

  • Product notice

    Image Instruction manuals for JK04TK  | Hager

    Instruction manuals for JK04TK

    UK_HAGER_INS_ZD0748.PDF

    PDF
    1 MB
  • Product ROHS

    Image RoHS certificate for JK04TK  | Hager

    RoHS certificate for JK04TK

    PDF
    33 KB
    Image RoHS certificate for JK04TK  | Hager

    RoHS certificate for JK04TK

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.