125A 16 Way TPN Board Plain door JK116B

EAN-Nr.
5015652250364
Packaging
1 Prt.
Price
£534.13
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    950 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JK116B  | Hager

    Product Image JK116B

  • BIM models

    Image BIM models for JK116B  | Hager

    BIM models for JK116B

    UK_CD_BIM_TPN.zip

    ZIP
    1 MB
    Image BIM models for JK116B  | Hager

    BIM models for JK116B

    Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
    Image BIM models for JK116B  | Hager

    BIM models for JK116B

    Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK116B  | Hager

    BIM models for JK116B

    Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK116B  | Hager

    BIM models for JK116B

    Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 hosted-V2021

    RFA
    1 MB
  • Product datasheet

    Image Product data sheets for JK116B  | Hager

    Product data sheets for JK116B

    UK_CD_TDS_PrimaryBoardSideDINboxes.pdf

    PDF
    104 KB
    Image Product data sheets for JK116B  | Hager

    Product data sheets for JK116B

    UK_CD_TDS_TPN125-250characteristics.pdf

    PDF
    55 KB
    Image Product data sheets for JK116B  | Hager

    Product data sheets for JK116B

    UK_Invicta_TPN_125ADistributionBoard.pdf

    PDF
    307 KB
  • Product declaration

    Image EU Declaration of conformity for JK116B  | Hager

    EU Declaration of conformity for JK116B

    Declaration

    PDF
    190 KB
    Image EU Declaration of conformity for JK116B  | Hager

    EU Declaration of conformity for JK116B

    Declaration

    PDF
    154 KB
    Image EU Declaration of conformity for JK116B  | Hager

    EU Declaration of conformity for JK116B

    Declaration

    PDF
    223 KB
    Image EU Declaration of conformity for JK116B  | Hager

    EU Declaration of conformity for JK116B

    Declaration

    PDF
    222 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.