The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK140ATS
    EAN-Nr.
    5015652604563
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    40A Enclosed Automatic Transfer Switch JK140ATS

    Price
    £5,314.31
    / piece *
    £5,314.31
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    40A Enclosed Automatic Transfer Switch

    JK140ATS

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Has protec­tion main switch
      Yes
    Elec­tric current
    • Rated current IN
      40 A
    Dimen­sions
    • Depth
      133 mm
    • Height
      453 mm
    • Width
      465 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    Equip­ment
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II only with accessory

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JK140ATS
    PDF
    RoHS report JK140ATS
    PDF

    Downloads

    • Product image

      Image JK140ATS  | Hager

      Product Image JK140ATS

    • Product datasheet

      Image Hager Product data sheet JK140ATS  | Hager

      Hager Product data sheet JK140ATS

      40A Enclosed Automatic Transfer Switch

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2012-06-26  | Hager

      Instruction manual en-GB 2012-06-26

      PDF
      7,08 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      118,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      256,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK108BDFG - JK108 48 Module Side DIN Box Glazed
      JK108BDFG
      JK108 48 Module Side DIN Box Glazed
      Price
      £356.75
      / piece *
      £356.75
      / piece *
    • 2
      JK116EG - DIN rail enclosure 1-row 16M 125A steel IP30 glazed door lockable
      JK116EG
      JK1 16 Module DIN Rail Box Glazed
      Price
      £217.64
      / piece *
      £217.64
      / piece *
    • 3
      JK22504D - 250A 4 Pole JK2 Direct Incomer Kit
      JK22504D
      250A 4 Pole JK2 Direct Incomer Kit
      Price
      £92.27
      / piece *
      £92.27
      / piece *
    • 4
      JK11254D - 125A Direct Connect Incomer Kit
      JK11254D
      125A Direct Connect Incomer Kit
      Price
      £105.31
      / piece *
      £105.31
      / piece *
    • 5
      JK218BG - TPN Distribution Board 18 Way 250A Glazed Door Surface Mount IP30 With Lock
      JK218BG
      250A 18 Way TPN Board Glazed Door
      Price
      £794.48
      / piece *
      £794.48
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68