125A Enclosed Automatic Transfer Switch JK1125ATS

EAN-Nr.
5015652604556
Packaging
1 Prt.
Price
£5,981.52
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    133 mm
  • Height of installed product
    453 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JK1125ATS  | Hager

    Product Image JK1125ATS

  • Installation guide

    Image Installation manuals for JK1125ATS  | Hager

    Installation manuals for JK1125ATS

    PDF
    7 MB
  • Product declaration

    Image EU Declaration of conformity for JK1125ATS  | Hager

    EU Declaration of conformity for JK1125ATS

    Declaration

    PDF
    118 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.