The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JKD125MID
    The Hager 125A Dual Multi Function MID Metered Incomer (Pulsed & Modbus, Side-by-Side) provides protected 3‑pole incoming supply with a 125A main switch and an integrated MID-approved multifunction meter for billing accuracy and BMS integration. Surface-mounted steel enclosure (RAL7035) with transparent door, IP30, Class I. Ideal for 3‑phase commercial boards, offering easy wiring and clear monitoring.
    EAN-Nr.
    5015652607342
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    125A 3P Dual Multifunction MID Metered Incomer, Pulsed & Modbus, Side-by-Side JKD125MID

    Price
    £2,908.09
    / piece *
    £2,908.09
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 3P Dual Multifunction MID Metered Incomer, Pulsed & Modbus, Side-by-Side

    JKD125MID

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Archi­tec­ture
    • Number of poles
      3
    Func­tions
    • Has protec­tion main switch
      Yes
    Elec­tric current
    • Rated current IN
      125 A
    Dimen­sions
    • Depth
      132.50 mm
    • Height
      625 mm
    • Width
      930 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      3
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Equip­ment
    • With energy meter
      Yes
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JKD125MID
    PDF
    RoHS report JKD125MID
    PDF

    Downloads

    • Product image

      Image JKD125MID  | Hager

      Product Image JKD125MID

    • Product datasheet

      Image Hager Product data sheet JKD125MID  | Hager

      Hager Product data sheet JKD125MID

      125A Dual Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side.

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2016-08-23  | Hager

      Instruction manual en-GB 2016-08-23

      Instruction manual en-GB 2023-03-16

      PDF
      25,54 MB
    • Installation manual

      Image Installation manual en-GB 2019-08-29  | Hager

      Installation manual en-GB 2019-08-29

      PDF
      628,19 kB
    • Product data sheet

      Image Product data sheet en-GB 2016-11-11  | Hager

      Product data sheet en-GB 2016-11-11

      PDF
      665,97 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      127,30 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      262,82 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Surface steel DIN-rail enclosure 32M 2-row glazed door 125A lockable
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68