product.page.accessories.title
product.page.accessories.must_have_products.title
product.page.accessories.associated-products
-
Small equipped distribution board 2 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 28 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
-
Mounting onSurface mounting
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Rated current IN125 A
-
InterlockableNo
-
Door/cover is transparentNo
-
RAL code7035
-
ColourLight grey
-
Number of accessible phases3
-
Number of RCCB in enclosure0
-
With socket outletNo
-
Number of earth leakage switches 300 mA0
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JK21254M
125A 4 Pole JK2 MCCB Incomer Kit
PDF -
ProductInstallationManual
Installation manual en-GB 2009-09-01
PDF675,63 kB -
ProductDataSheet
UK_Invicta_TPN_250ADistributionBoard.pdf
Product data sheet en-GB 2018-02-05
PDF395,86 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-11-30
PDF190,53 kB
Declaration
Declaration of conformity International 2023-02-28
PDF222,60 kB
Declaration
Declaration of conformity International 2022-07-05
PDF174,09 kB
Declaration
Declaration of conformity International 2021-07-12
PDF154,64 kB
Declaration
Declaration of conformity International 2023-04-25
PDF217,32 kB
Declaration
Declaration of conformity International 2023-03-01
PDF216,78 kB
Declaration
Declaration of conformity International 2023-04-25
PDF223,43 kB
Declaration of conformity International 2023-12-20
PDF163,96 kB
Declaration of conformity International 2023-12-20
PDF158,18 kB
Declaration of conformity International 2023-12-20
PDF219,98 kB
Declaration of conformity International 2023-12-20
PDF226,05 kB
Declaration of conformity International 2024-01-18
PDF247,14 kB
Declaration of conformity International 2024-01-18
PDF253,21 kB
Declaration of conformity en-GB 2026-07-22
PDF351,38 kB