The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JKD250MID
    The Hager 250A Dual Multi Function MID Metered Incomer (side-by-side) combines a 3‑pole 250 A protected main switch with MID-certified energy metering. Pulsed output and Modbus ease integration and monitoring. Surface-mounted steel IP30 enclosure with transparent door (RAL7035). Ideal for isolating and measuring 3‑phase commercial feeders, optimizing space and wiring.
    EAN
    5015652607441
    VPE
    1 piece
    • Invicta - 125A-250A TP&N Boards

    Incomer 3P 250A Dual Multifunction MID Meter Pulsed+Modbus Surface IP30 JKD250MID

    Price
    £3,244.81
    / piece *
    £3,244.81
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Incomer 3P 250A Dual Multifunction MID Meter Pulsed+Modbus Surface IP30

    JKD250MID

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Archi­tec­ture
    • Number of poles
      3
    Func­tions
    • Has protec­tion main switch
      Yes
    Elec­tric current
    • Rated current IN
      250 A
    Dimen­sions
    • Depth
      165.50 mm
    • Height
      625 mm
    • Width
      930 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      3
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Equip­ment
    • With energy meter
      Yes
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JKD250MID
    PDF
    RoHS report JKD250MID
    PDF

    Downloads

    • Product image

      Image JKD250MID  | Hager UK

      Product Image JKD250MID

    • GeneratedProductDatasheet

      Image Hager Product data sheet JKD250MID  | Hager UK

      Hager Product data sheet JKD250MID

      250A Dual Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side.

      PDF
    • ProductNotice

      Image Instruction manual en-GB 2016-08-23  | Hager UK

      Instruction manual en-GB 2016-08-23

      Instruction manual en-GB 2023-03-16

      PDF
      25,54 MB
    • ProductInstallationManual

      Image Installation manual en-GB 2019-08-29  | Hager UK

      Installation manual en-GB 2019-08-29

      PDF
      628,19 kB
    • ProductDataSheet

      Image Product data sheet en-GB 2016-11-11  | Hager UK

      Product data sheet en-GB 2016-11-11

      PDF
      675,71 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      129,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      286,63 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Surface steel DIN-rail enclosure 32M 2-row glazed door 125A lockable
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68