250A 2+20 Way Hybrid TPN With Switch Disconnector and Plain Door JK20220BSD
Complete your system
Optional accessories
-
Insert for lock system 1 products available -
Small equipped distribution board 9 products available -
Gland plate for enclosure 3 products available -
Distributor assembly with main switch 1 products available -
Transition cover section for installation duct 2 products available -
Cable entry cabinet 6 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules60
-
Rated current IN250 A
-
Depth165.50 mm
-
Height1,400 mm
-
Width465 mm
-
InterlockableNo
-
Door/cover is transparentNo
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
-
Number of accessible phases3
-
Number of RCCB in enclosure0
-
With socket outletNo
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class I
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JK20220BSD
250A 2+20 Way Hybrid TPN With Switch Disconnector and Plain Door
PDF -
Installation manual
Installation manual en-GB 2018-01-18
PDF1,13 MB -
Product data sheet
UK_COMMERCIAL_TDS_HYBRIDBOARD.PDF
Product data sheet en-GB 2017-10-05
PDF248,73 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-29
PDF276,98 kB
Declaration
Declaration of conformity International 2021-09-29
PDF269,32 kB
Declaration
Declaration of conformity International 2021-07-12
PDF180,39 kB
Declaration of conformity International 2023-12-20
PDF296,11 kB
Declaration of conformity International 2023-12-20
PDF302,50 kB
Declaration of conformity International 2023-12-20
PDF278,56 kB
Declaration of conformity International 2023-12-20
PDF288,18 kB
Declaration of conformity en-GB 2026-07-22
PDF473,26 kB
Declaration of conformity en-GB 2026-07-22
PDF441,07 kB