product.page.accessories.title
product.page.accessories.must_have_products.title
HNE630H
Moulded Case Circuit Breaker h1000 3P 50kA 630A LSI
£3,073.93/ piece
product.page.accessories.associated-products
-
Small distribution board 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 5 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
Electric current
-
Rated current IN630 A
Architecture
-
Number of poles3
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF863BM
630A 3 Pole MCCB Incomer Kit
PDF -
ProductDataSheet
Product data sheet en-GB 2022-04-08
PDF1,51 MB -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2026-07-22
PDF338,15 kB
More documentation