630A 8 Way 125A Outgoers Glazed JF608BG
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing modesurface-mounting
-
Depth of installed product220 mm
-
Width of installed product900 mm
-
Type of door closingBarrel lock
-
Door lockingwith key
-
RAL colourRAL 7035 - Light grey
-
MaterialSteel
-
European directive WEEEconcerned
-
Protection index IPIP30
-
Protection classProtection class III
Downloads
-
Product image
-
Instruction manual
Instruction manuals for JF608BG
UK_HAGER_INS_ZD0741
PDF3 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
BIM Revit objects
BIM models for JF608BG
UK_ED_BIM_Panelboards.zip
ZIP812 KBBIM models for JF608BG
Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022
RFA1 MBBIM models for JF608BG
Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022
RFA1 MBBIM models for JF608BG
Panelboard Invicta 3 (630A-800A Inc 125A Out)$ -Revit Family 2020 no hosted-V2021
RFA1 MBBIM models for JF608BG
Panelboard Invicta 3 (630A-800A Inc 125A Out)$ -Revit Family 2020 hosted-V2021
RFA1 MB -
Product data sheet
Product data sheets for JF608BG
UK_INVICTA_630A_800A_Panelboard.pdf
PDF183 KB -
Declaration of conformity
EU Declaration of conformity for JF608BG
Declaration
PDF141 KBEU Declaration of conformity for JF608BG
Declaration
PDF145 KBEU Declaration of conformity for JF608BG
Declaration
PDF174 KB -
RoHS report
Pollutant guidelines for JF608BG
REACH-declaration 2023-10-20 (english)
PDF32 KB