The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JF801EG
    EAN-Nr.
    5015652264187
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    Small DIN Rail Box Glazed JF801EG

    Price
    £389.09
    / piece *
    £389.09
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small DIN Rail Box Glazed

    JF801EG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rows
      1
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      34
    Dimen­sions
    • Height
      300 mm
    • Width
      900 mm
    • Depth
      220 mm
    • Number of width units
      34
    Cover, door
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP3X
    • Locking type
      Barrel lock, Key lock
    • Protec­tion class with door
      IP1X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF801EG
    PDF
    RoHS report JF801EG
    PDF

    Downloads

    • Product image

      Image JF801EG  | Hager

      Product Image JF801EG

    • Product datasheet

      Image Hager Product data sheet JF801EG  | Hager

      Hager Product data sheet JF801EG

      Small DIN Rail Box Glazed

      PDF
    • BIM Revit objects

      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,13 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,12 MB
      Image Range : Panelboards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,23 MB
      Image Range : Panelboards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,23 MB
      Image Range : Panelboards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,21 MB
      Image Range : Panelboards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,21 MB
      Image Range Panelboard 600A-800A Cable Spreader Extension -Revit Family 2020 hosted-V2021  | Hager

      Range Panelboard 600A-800A Cable Spreader Extension -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,58 MB
      Image Range Panelboard 600A-800A DIN Rail Extension -Revit Family 2020 no hosted-V2021  | Hager

      Range Panelboard 600A-800A DIN Rail Extension -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,21 MB
      Image Range Panelboard 800A Cable Spreader Extension -Revit Family 2020 no hosted-V2021  | Hager

      Range Panelboard 800A Cable Spreader Extension -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,21 MB
      Image Range Panelboard 800A DIN Rail Extension -Revit Family 2020 hosted-V2021  | Hager

      Range Panelboard 800A DIN Rail Extension -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,58 MB
    • Product data sheet

      Image UK_CD_TDS_Invicta3Panelboards  | Hager

      UK_CD_TDS_Invicta3Panelboards

      Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A

      PDF
      45,13 kB
      Image UK_CD_TDS_Invicta3400-800Adimensions  | Hager

      UK_CD_TDS_Invicta3400-800Adimensions

      Technical data sheet including dimension for 400A-800A rated Invicta 3 Panelboards.

      PDF
      90,67 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,21 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,62 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2026-05-19  | Hager

      Declaration of conformity en-GB 2026-05-19

      PDF
      361,92 kB
      Image Declaration of conformity en-GB 2026-05-19  | Hager

      Declaration of conformity en-GB 2026-05-19

      PDF
      353,09 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 3
      JN216B - 250A 16 Way 125A Outgoers Plain
      JN216B
      250A 16 Way 125A Outgoers Plain
      Price
      £2,325.49
      / piece *
      £2,325.49
      / piece *
    • 4
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain
      Price
      £2,028.46
      / piece *
      £2,028.46
      / piece *
    • 5
      JF812B - 800A 12 Way 125A Outgoers Plain
      JF812B
      800A 12 Way 125A Outgoers Plain
      Price
      £2,474.21
      / piece *
      £2,474.21
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68