The Hager 400A 4 Pole Isolator Incomer Kit provides safe main isolation for 3-phase + neutral supplies. A 4-pole switch rated up to 630 A delivers robust headroom and reliable disconnection for boards and switchgear. Durable ABS/PC construction and a compact kit design make it ideal as a main incomer in commercial and industrial installations.
EAN
5015652274629
VPE
1 piece
Isolator Incomer Kit 630A 4 Pole JF844BSW
Price
£2,037.47
/ piece
*
product.page.accessories.title
product.page.accessories.associated-products
-
Small distribution board 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 5 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
Electric current
-
Rated current IN630 A
Architecture
-
Number of poles4
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF844BSW
400A 4 Pole Isolator Incomer Kit
PDF -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2026-07-22
PDF338,15 kB
More documentation