The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JF12504SM
    EAN-Nr.
    5015654791759
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    6/8 Way Side Extension Encl DIN 96 x 4 JF12504SM

    Price
    £935.24
    / piece *
    £935.24
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6/8 Way Side Extension Encl DIN 96 x 4

    JF12504SM

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Blanking plate for enclosure 1 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available

    Compatible products

    • Referenced by 12 products available

    Complete your system

    • Blanking plate for enclosure
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • JF96BP

      Blanking Plate DIN 96

      £38.30  / piece*
    • JF130VMF

      Voltage to Meter Fuse Pack

      £376.91  / piece*

    Referenced by

    • JF408BG

      400A 8 Way 125A Outgoers Glazed

      £1,888.59  / piece*
    • JF408B

      400A 8 Way 125A Outgoers Plain

      £2,028.46  / piece*
    • JF406BG

      400A 6 Way 125A Outgoers Glazed

      £1,660.04  / piece*
    • JF406B

      400A 6 Way 125A Outgoers Plain

      £1,783.15  / piece*
    • JF60204BG

      630A 6 Way 2*250A + 4*125A Glazed

      £1,912.11  / piece*
    • JF60204B

      630A 6 Way 2*250A + 4*125A Plain

      £1,864.26  / piece*
    • JF608B

      630A 8 Way 125A Outgoers Plain

      £2,142.36  / piece*
    • JF608BG

      630A 8 Way 125A Outgoers Glazed

      £2,254.09  / piece*
    • JF80206B

      800A 8 Way 2*250A + 6*125A Plain

      £2,332.20  / piece*
    • JF80206BG

      800A 8 Way 2*250A + 6*125A Glazed

      £2,142.35  / piece*
    • JF80404B

      800A 8 Way 4*250A + 4*125A Plain

      £1,984.29  / piece*
    • JF80404BG

      800A 8 Way 4*250A + 4*125A Glazed

      £2,035.24  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      1,250 mm
    • Width
      350 mm
    • Depth
      160 mm
    • Number of width units
      4
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Locking type
      Without lock
    • Protec­tion class with door
      IP1X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JF12504SM
    PDF
    RoHS report JF12504SM
    PDF

    Downloads

    • Product image

      Image JF12504SM  | Hager

      Product Image JF12504SM

    • Product datasheet

      Image Hager Product data sheet JF12504SM  | Hager

      Hager Product data sheet JF12504SM

      6/8 Way Side Extension Encl DIN 96 x 4

      PDF
    • BIM Revit objects

      Image Panelboard JF Side Meter Enclosure -Revit Family 2020 hosted-V2021  | Hager

      Panelboard JF Side Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      960,00 kB
      Image Panelboard JF Side Meter Enclosure -Revit Family 2020 no hosted-V2021  | Hager

      Panelboard JF Side Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      960,00 kB
      Image Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      924,00 kB
      Image Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      924,00 kB
      Image Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      964,00 kB
      Image Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      980,00 kB
    • Product data sheet

      Image UK_CD_TDS_MeterEnclosures.pdf  | Hager

      UK_CD_TDS_MeterEnclosures.pdf

      Technical data sheets including dimensions for Meter Enclosures

      PDF
      234,41 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 3
      JN216B - 250A 16 Way 125A Outgoers Plain
      JN216B
      250A 16 Way 125A Outgoers Plain
      Price
      £2,325.49
      / piece *
      £2,325.49
      / piece *
    • 4
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain
      Price
      £2,028.46
      / piece *
      £2,028.46
      / piece *
    • 5
      JF812B - 800A 12 Way 125A Outgoers Plain
      JF812B
      800A 12 Way 125A Outgoers Plain
      Price
      £2,474.21
      / piece *
      £2,474.21
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68