The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JF80206B
    EAN-Nr.
    5015652263975
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    800A 8 Way 2*250A + 6*125A Plain JF80206B

    Price
    £2,332.20
    / piece *
    £2,332.20
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    800A 8 Way 2*250A + 6*125A Plain

    JF80206B

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available
    • Distrib­utor assembly for device surface mounting 1 products available
    • Blanking plate for enclosure 1 products available
    • Switch discon­nector AC 1 products available
    • Small distri­bu­tion board 3 products available
    • Small equipped distri­bu­tion board 4 products available

    Complete your system

    • Door/­op­er­ating panel
    • Distrib­utor assembly for device surface mounting
    • Blanking plate for enclosure
    • Switch discon­nector AC
    • Small distri­bu­tion board
    • Small equipped distri­bu­tion board
    • JF806DK

      Large Extension Box Door Kit

      £474.02  / piece*
    • JF805DK

      Small Spreader Box Door Kit

      £452.71  / piece*
    • JF884BD

      800A 4 Pole Dirct Connect Incomer Kit

      £324.08  / piece*
    • JF003BP

      3 Pole Blanking Plate 250A Frame

      £25.70  / piece*
    • JAB410B

      Enclosed Switch Disconnector TPSN 100A

      £721.06  / piece*
    • JF803E

      large DIN Rail Box Plain

      £448.10  / piece*
    • JF801E

      Small DIN Rail Box Plain

      £367.63  / piece*
    • JF12504SM

      6/8 Way Side Extension Encl DIN 96 x 4

      £935.24  / piece*
    • JAB402B

      Enclosed Switch Disconnector TPSN 20A

      £252.30  / piece*
    • JAB403B

      Enclosed Switch Disconnector TPSN 32A

      £303.69  / piece*
    • JAB406B

      £0.00  / *
    • JAC412B

      Enclosed Switch Disconnector TPSN 125A

      £828.92  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      800 A
    Equip­ment
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      1,250 mm
    • Width
      900 mm
    • Depth
      220 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Barrel lock, Key lock
    • Protec­tion class with door
      IP1X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF80206B
    PDF
    RoHS report JF80206B
    PDF

    Downloads

    • Product image

      Image JF80206B  | Hager

      Product Image JF80206B

    • Product datasheet

      Image Hager Product data sheet JF80206B  | Hager

      Hager Product data sheet JF80206B

      800A 8 Way 2*250A + 6*125A Plain

      PDF
    • Installation manual

      Image UK_HAGER_INS_ZD0741  | Hager

      UK_HAGER_INS_ZD0741

      Installation manual en-GB 2023-01-25

      PDF
      3,15 MB
    • BIM Revit objects

      Image Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 hosted-V2021  | Hager

      Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,13 MB
      Image Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 no hosted-V2021  | Hager

      Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,12 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,50 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,49 MB
      Image Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,14 MB
      Image Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,13 MB
    • Product data sheet

      Image UK_CD_TDS_Invicta3Panelboards  | Hager

      UK_CD_TDS_Invicta3Panelboards

      Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A

      PDF
      45,13 kB
      Image UK_CD_TDS_Invicta3400-800Adimensions  | Hager

      UK_CD_TDS_Invicta3400-800Adimensions

      Technical data sheet including dimension for 400A-800A rated Invicta 3 Panelboards.

      PDF
      90,67 kB
      Image UK_INVICTA_630A_800A_Panelboard.pdf  | Hager

      UK_INVICTA_630A_800A_Panelboard.pdf

      Product data sheet en-GB 2018-08-20

      PDF
      183,92 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      338,15 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 3
      JF844BSW - Isolator Incomer Kit 630A 4 Pole
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
      Price
      £2,037.47
      / piece *
      £2,037.47
      / piece *
    • 4
      JF443BS - Isolator Incomer Kit 400A 3P Main Switch
      JF443BS
      400A 3 Pole Isolator Incomer Kit
      Price
      £1,181.92
      / piece *
      £1,181.92
      / piece *
    • 5
      JF444BM - Adjustable MCCB Incomer Kit 400A 4P
      JF444BM
      400A 4 Pole Adjustable MCCB Incomer Kit
      Price
      £1,931.17
      / piece *
      £1,931.17
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68