The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JF884BD
    EAN-Nr.
    5015652264132
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    800A 4 Pole Dirct Connect Incomer Kit JF884BD

    Price
    £324.08
    / piece *
    £324.08
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    800A 4 Pole Dirct Connect Incomer Kit

    JF884BD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • Has mounting plate
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Scope of delivery
    • With cover
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF884BD
    PDF
    RoHS report JF884BD
    PDF

    Downloads

    • Product image

      Image JF884BD  | Hager

      Product Image JF884BD

    • Product datasheet

      Image Hager Product data sheet JF884BD  | Hager

      Hager Product data sheet JF884BD

      800A 4 Pole Dirct Connect Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      338,15 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 3
      JN216B - 250A 16 Way 125A Outgoers Plain
      JN216B
      250A 16 Way 125A Outgoers Plain
      Price
      £2,325.49
      / piece *
      £2,325.49
      / piece *
    • 4
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain
      Price
      £2,028.46
      / piece *
      £2,028.46
      / piece *
    • 5
      JF812B - 800A 12 Way 125A Outgoers Plain
      JF812B
      800A 12 Way 125A Outgoers Plain
      Price
      £2,474.21
      / piece *
      £2,474.21
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68