The Hager 630A 4 Pole MCCB Incomer Kit provides robust main incoming protection and isolation for three-phase + neutral systems. Rated at 630A, it suits demanding commercial and industrial switchboards. Its ABS/PC construction ensures durability and electrical insulation. Ideal for panelboards requiring reliable high-capacity incoming connections, safe operation, and compact integration.
EAN
5015652264095
VPE
1 piece
MCCB Incomer Kit 630A 4-Pole Main Switch JF864BM
Price
£2,901.92
/ piece
*
product.page.accessories.title
product.page.accessories.must_have_products.title
HNE631H
Moulded Case Circuit Breaker h1000 4P 50kA 630A LSI
£4,141.02/ piece
product.page.accessories.associated-products
-
Small distribution board 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 5 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
Electric current
-
Rated current IN630 A
Architecture
-
Number of poles4
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF864BM
630A 4 Pole MCCB Incomer Kit
PDF -
ProductDataSheet
Product data sheet en-GB 2022-04-08
PDF1,51 MB -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2026-07-22
PDF338,15 kB
More documentation