250A 18 Way TPN Plain Spare Door Kit Amendment 3 JK218BA3-DK

EAN-Nr.
5015652601029
Packaging
1 Prt.
Price
£303.52
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
Materials
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image JK218BA3-DK  | Hager

    Product Image JK218BA3-DK

  • Product declaration

    Image EU Declaration of conformity for JK218BA3-DK  | Hager

    EU Declaration of conformity for JK218BA3-DK

    Declaration

    PDF
    223 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.