Complete your system
Optional accessories
-
Small distribution board 1 products available
Compatible products
-
Referenced by 15 products available
Complete your system
Referenced by
Technical characteristics
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Height450 mm
-
Width465 mm
-
Depth124.50 mm
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class III
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP2XC
-
Locking typeWithout lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JK202LE
JK2 large Extension Box
PDF -
BIM Revit objects
Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-Without_Cover-Without_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,11 MBRange:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-Without_Cover-Without_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,10 MBRange : Type B TP&N Distribution Boards. Switchboard without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,57 MBRange : Type B TP&N Distribution Boards. Switchboard without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,19 MBRange Typ.B TP&N Cable Spreader Boxes 250A -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,20 MBRange Typ.B TP&N Cable Spreader Boxes 250A -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,54 MB -
Product data sheet
UK_CD_TDS_DINEXTCABLESPREADER.pdf
Technical data sheet including dimensions for DIN extension and cable spreader boxes.
PDF77,62 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-29
PDF269,32 kB
Declaration
Declaration of conformity International 2021-09-29
PDF276,98 kB
Declaration of conformity International 2023-12-20
PDF253,91 kB
Declaration of conformity International 2023-12-20
PDF288,18 kB
Declaration of conformity International 2023-12-20
PDF248,06 kB
Declaration of conformity International 2023-12-20
PDF278,56 kB
Declaration of conformity International 2023-12-20
PDF302,50 kB
Declaration of conformity International 2023-12-20
PDF296,11 kB
Declaration of conformity en-GB 2026-07-22
PDF473,26 kB