The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK216EA3
    EAN
    3250613412807
    VPE
    1 piece
    • Invicta - 125A-250A TP&N Boards

    250A 16 Module DIN Rail Box Plain Amendment 3 JK216EA3

    Price
    £290.83
    / piece *
    £290.83
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    250A 16 Module DIN Rail Box Plain Amendment 3

    JK216EA3

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • Number of rows
      1
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      16
    Dimen­sions
    • Height
      300 mm
    • Width
      465 mm
    • Depth
      165.50 mm
    • Number of width units
      16
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP3X
    • Locking type
      Key lock, Without lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK216EA3
    PDF
    RoHS report JK216EA3
    PDF

    Downloads

    • Product image

      Image JK216EA3  | Hager UK

      Product Image JK216EA3

    • GeneratedProductDatasheet

      Image Hager Product data sheet JK216EA3  | Hager UK

      Hager Product data sheet JK216EA3

      250A 16 Module DIN Rail Box Plain Amendment 3

      PDF
    • ProductBimModels

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,37 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,37 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,24 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,23 MB
      Image Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 hosted-V2021  | Hager UK

      Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,23 MB
      Image Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 no hosted-V2021  | Hager UK

      Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,22 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      276,98 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      269,32 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      278,56 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      248,06 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      288,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      253,91 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK118B - 125A 18 Way TPN Board Plain Door
      JK118B
      125A 18 Way TPN Board Plain Door
      Price
      £616.00
      / piece *
      £616.00
      / piece *
    • 2
      JK116E - JK1 16 Module DIN Rail Box Plain
      JK116E
      JK1 16 Module DIN Rail Box Plain
      Price
      £217.64
      / piece *
      £217.64
      / piece *
    • 3
      JK116EG - DIN rail enclosure 1-row 16M 125A steel IP30 glazed door lockable
      JK116EG
      JK1 16 Module DIN Rail Box Glazed
      Price
      £217.64
      / piece *
      £217.64
      / piece *
    • 4
      JK116BG - TPN Distribution Board 125A 16 Way Glazed Door IP30 IK05 Lockable
      JK116BG
      125A 16 Way TPN Board Glazed Door
      Price
      £586.54
      / piece *
      £586.54
      / piece *
    • 5
      JK11004RMD - 100A 100mA 4 Pole Time Delay RCCB Kit
      JK11004RMD
      100A 100mA 4 Pole Time Delay RCCB Kit
      Price
      £581.45
      / piece *
      £581.45
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68