The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Distri­bu­tion Accessories
    • JK118FK
    EAN-Nr.
    5015652606673
    Packaging
    1 piece
    • Distri­bu­tion Accessories

    JK118 TPN Flush Frame Kit JK118FK

    Price
    £208.63
    / piece *
    £208.63
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JK118 TPN Flush Frame Kit

    JK118FK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      1,100 mm
    • Width
      465 mm
    • Depth
      132.50 mm
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK118FK
    PDF
    RoHS report JK118FK
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JK118FK  | Hager

      Hager Product data sheet JK118FK

      JK118 TPN Flush Frame Kit

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      PDF
      1,86 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      JKM02 - Multifunction measurement device DIN rail 2x3-Phase RS485
      JKM02
      Multifunction measurement device DIN rail 2x3-Phase RS485
      Price
      £628.09
      / piece *
      £628.09
      / piece *
    • 2
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
      Price
      £22.93
      / piece *
      £22.93
      / piece *
    • 3
      JK04TP - Lid Joining Bracket 4"
      JK04TP
      Lid Joining Bracket 4"
      Price
      £21.47
      / piece *
      £21.47
      / piece *
    • 4
      JK06TJ - Joining Bracket for Trunking Kit 6"
      JK06TJ
      Joining Bracket for Trunking Kit 6"
      Price
      £63.16
      / piece *
      £63.16
      / piece *
    • 5
      JK102SPD - 125A Surge Protection Kit Type II
      JK102SPD
      125A Surge Protection Kit Type II
      Price
      £471.10
      / piece *
      £471.10
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68