The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • JKD201SPD
    EAN-Nr.
    5015652606550
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    250A Dual Meter & TRI Surge Protection Kit Type I JKD201SPD

    Price
    £948.09
    / piece *
    £948.09
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Dual Meter & TRI Surge Protection Kit Type I

    JKD201SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      50 kA
    • Leak­age-­cur­rent free
      Yes
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      315 A
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      25 kA, 100 kA
    Network config­ur­a­tion
    • Network type
      TN, TT
    Connectivity
    • Type of connec­tion
      Screw connec­tion
    Equip­ment
    • With remote signalling contact
      Yes
    Capa­city
    • Number of modules
      8
    Voltage
    • Voltage protec­tion level Up
      1.5 kV
    • Continuous oper­ating voltage Uc
      350 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1.5 kV
    Archi­tec­ture
    • Type of pole
      3P+N
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      100 mm
    • Width
      130 mm
    • Depth
      332 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2.5 - 35 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      2.5 - 35 mm²
    • Cross-sec­tion signal contact
      0.14 - 1.5 mm²
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JKD201SPD
    PDF
    RoHS report JKD201SPD
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JKD201SPD  | Hager

      Hager Product data sheet JKD201SPD

      250A Dual Meter & TRI Surge Protection Kit Type I

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      Instruction manual en-GB 2023-03-16

      PDF
      880,80 kB
    • Product data sheet

      Image Product data sheet en-GB 2020-01-10  | Hager

      Product data sheet en-GB 2020-01-10

      PDF
      2,16 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPA180 - Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      SPA180
      Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      Price
      £695.61
      / piece *
      £695.61
      / piece *
    • 2
      SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
      SPB040D
      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
      Price
      £86.48
      / piece *
      £86.48
      / piece *
    • 3
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 4
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 5
      SPA180N - Combined SPD T1+T2  1P N-PE  Iimp 100kA Uc 1.5KV remote contact integrated fuse
      SPA180N
      Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse
      Price
      £243.83
      / piece *
      £243.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68