Frame 1gang Q.3 anthracite, velvety 10116096
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 40 products available -
Insert for communication technology 16 products available -
Control element/cover plate for domestic switching devices 43 products available -
Push-switch button 11 products available
Compatible products
-
Referenced by 10 products available
Complete your system
- Socket outlet
- Insert for communication technology
- Control element/cover plate for domestic switching devices
- Push-switch button
- Sensor element for movement sensor
- Venetian blind switch/-push button
- Movement sensor basic element
- Data communication connection box copper (twisted pair)
- Touch rocker for bus system
- Accessories/spare parts for domestic switching devices
- Information light signal for domestic switching devices
- USB power supply
- Transition adapter for domestic switching devices
- Room thermostat
- Antenna socket box
- Installation switch
- Venetian blind control unit
- Accessories/spare parts for bus system
- Support plate
- Central piece for communication technology
- Intelligent control element
- Automatic controller for lighting control system
- Touch sensor for bus system
- Electronic switch
- Blind cover
- Room clock thermostat
- Dimmer
- Bus coupler for bus system
-
6765096084Socket outlet with earthing pin and control LED, Q.x alu velvety, lacquered
-
41096084SCHUKO socket outlet with LED orientation light, Q.x, alu velvety, lacquered
-
41096089SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., Q.x, wh velv
-
47526084SCHUKO sock.outl. w. hing. cov., label. field a. cont.prot., Q.x, alu velvety
-
47526086SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, ant. velvety lacq.
-
47466084SCHUKO socket outlet w. hinged cover a. labelling field, Q.x, alu velvety, lacq.
-
6765766084 -
6765766086Soc.out. earth.pin, enhncd contact prot., screw-in lift term., Q.x, ant.velv.lacq.
-
6765766089Soc.out. earth. pin, enhncd contact prot., screw-in lift term., Q.x, p.wh.velv.
-
6768766084 -
6768766086Soc. out. earthing pin, enhncd contact prot., Q.x, ant. velvety, lacq.
-
47276089SCHUKO soc. out. 45°, Q.x, p. white velvety
-
6765096086Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
-
47236084SCHUKO socket outlet w. enhanced contact protection, Q.x, alu velvety, lacq.
-
47236086SCHUKO soc. out., enhncd contact prot., Q.x, ant. velvety, lacq.
-
47236089SCHUKO soc. out., enhncd contact prot., Q.x, p. white velvety
-
47436012SCHUKO soc. out., Q.x, red velvety
-
47436084SCHUKO socket outlet, Q.x, alu velvety, lacquered
-
47436086SCHUKO soc. out., Q.x, ant. velvety, lacq.
-
47276084Socket outlet 45°, Q.x, alu velvety, lacquered
-
3315396084USB/3.5 mm audio socket outlet, Q.1/Q.3, aluminium velvety, lacquered
-
3315426089High definition soc. out., Q.x, p. white velvety
-
3315426086High definition soc. out., Q.x, ant. velvety, lacq.
-
3315426084High definition socket outlet Q.x alu velvety, lacquered
-
3315436086High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
-
3315436084High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
-
450502Loudspeaker soc. out. High End, com-tech
-
3315406086VGA soc. out., Q.x, ant. velvety, lacq.
-
3315406084VGA socket outlet, Q.x, aluminium velvety, lacquered
-
3315416086VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
3315416084VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered
-
457209Loudspeaker connector box, com-tech, p. white, matt, plastic
-
457205Loudspeaker connector box, com-tech, ant., matt
-
457309Stereo loudspeaker connector box, com-tech, p. white, matt, plastic
-
457305Stereo loudspeaker connector box, com-tech, ant., matt
-
3315396086USB/3.5 mm audio soc. out., Q.1/Q.3, ant. velvety, lacq.
-
16256084Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
-
11466084 -
80960329Cover for 2gang for push-button module, clearlenses, Q.x, p. white velvety
-
80960226Cover for 1gang for push-button module, clearlens, Q.x, ant. velvety, lacq.
-
80960229Cover for 1gang for push-button module, clearlens, Q.x, p. white velvety
-
16966079Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety
-
16336086Centre plate for mechanical timer, Q.1/Q.3, ant. velvety, lacq.
-
16326086Centre plate for mechanical timer, Q.1/Q.3, ant. velvety, lacq.
-
16216079Rocker imprinted symbol for light, lens, Q.1/Q.3, p. white velvety
-
1080608400Centre plate rotary knob rotary switch blinds, Berker Q.x, alu velv, lac
-
1080608600Centre plate rotary knob rotary switch blinds, Berker Q.x, anthr velv, lac
-
16276089Rocker 2gang, lens, Q.x, p. white velvety
-
16256086Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
-
16256089Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
-
11376084 -
11376086Centre plate f.rot. dimmer/potentiometer, setting knob, Q.x, ant.velv.lacq.
-
11376089Centre plate f. rot. dimmer/potentiometer, setting knob, Q.x, p.white velv.
-
16216089Rocker, lens, Q.x, p. white velvety
-
16206084Rocker, Q.x, aluminium velvet, lacquered
-
16206086Rocker, Q.x, ant. velvety, lacq.
-
5031Rocker push-button NO contact Module insert
-
505102Push-button insert for hotel card switch cover, Module inserts
-
5035Series push-button 2 NO contacts with common input terminal
-
503808Series push-button 2 change-over contacts with isolated input terminals
-
16406089Centre plate imprint f. push-b. f. hotel card, redlens , Q.x, p.white velv.
-
16406099Relay switch centre plate for hotel card, Q.x, p. white velvety
-
16406096Relay switch centre plate for hotel card, Q.x, ant. velvety, lacq.
-
16406094Relay switch w. centre plate f. hotel card Q.x alu velvety. lacquered
-
395619Pullcord push-button, change-over contact sep. signal contact, light control
-
5036Push-button change-over contact illuminated
-
503404Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
-
85341229IR motion det. comf 1.1 m, Q.x, p. white velvety
-
85341226IR motion det. comf 1.1 m, Q.x, ant. velvety, lacq.
-
85341129Motion det. 1.1 m, Q.x, p. white velvety
-
85341126Motion det. 1.1 m, Q.x, ant. velvety, lacq.
-
85342129Motion det. 2.2 m, Q.x, p. white velvety
-
85342126Motion det. 2.2 m, Q.x, ant. velvety, lacq.
-
85342229IR motion det. comf 2.2 m, Q.x, p. white velvety
-
85342226IR motion det. comf 2.2 m, Q.x, ant. velvety, lacq.
-
4587FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
-
4539FCC soc. out., 8 /8-pole, cat.3, com-tech, white
-
455401FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic
-
4586FCC soc. out. 8pole shielded, cat.6A iso, com-tech
-
455501FCC soc. out. 8/8pole shielded, cat.6, 1930/glass/R.classic
-
4538FCC soc. out., 8-pole, cat.3, com-tech, white
-
12036089Centre plate for aerial soc. 2-hole, Q.x, p. white velvety
-
12036086Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.
-
12036084Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered
-
14076089Centre plate for FCC soc. out., Q.x, p. white velvety
-
14076086Centre plate for FCC soc. out., Q.x, ant. velvety, lacq.
-
14076084 -
14096089Centre plate for FCC soc. out. 2gang, Q.x, p. white velvety
-
14096086Centre plate for FCC soc. out. 2gang, Q.x, ant. velvety, lacq.
-
14096084 -
14311606Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt
-
11966086Centre plate for loudspeaker soc. out., Q.x, ant. velvety, lacq.
-
11966084Centre plate for loudspeaker socket outlet, Q.x, alu velvety, lacquered
-
10336089Centre plate TAE cut-out, Q.x, p. white velvety
-
10336086Centre plate TAE cut-out, Q.x, ant. velvety, lacq.
-
10336084
-
75662729Push-button 2gang, w. labelling fields, room therm., displ., Q.x, pw velvety
-
80141321KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
0.00 € / * -
80142321KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
0.00 € / * -
80141170Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
0.00 € / * -
80143329Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
0.00 € / * -
80144329Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
0.00 € / * -
80142329Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
0.00 € / * -
80142170Push-button module 2gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
-
80141329Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
0.00 € / * -
80143321KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
-
80143326Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
0.00 € / * -
80144321KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
0.00 € / * -
80141326Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
0.00 € / * -
80144326Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
0.00 € / * -
80142326Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
0.00 € / *
Referenced by
-
6765096086Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
-
3315426086High definition soc. out., Q.x, ant. velvety, lacq.
-
3315436086High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
-
41096086SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift , Q.x, ant.velv
-
3315406086VGA soc. out., Q.x, ant. velvety, lacq.
-
6765106086Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift , Q1/3, ant.velv
-
6768776086Soc.out. earth. pin+hinged cover, enhncd contact prot., Q.x, ant. velv. lacq.
-
6765836086Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift , Q.x, ant.
-
3315416086VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
3315396086USB/3.5 mm audio soc. out., Q.1/Q.3, ant. velvety, lacq.
Technical properties
-
Number of gangs1
-
ColourAnthracite
-
RAL code7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
-
Height80.75 mm
-
Width80.75 mm
-
Depth9.90 mm
-
Number of units horizontal1
-
Number of units vertical1
-
Has labelling fieldNo
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
Discover more of this product range
-
5
-
1
10516094Frame 1gang with labelling field Q.3 alu velvety, lacquered -
2
10516099Frame 1gang, lab. field, Q.3, p. white velvety -
3
10536094Frame 3gang with labelling field vertical Q.3 alu velvety, lacquered -
4
10536099Frame 3gang vert., lab. field, Q.3, p. white velvety -
5
10156094Frame 5gang Q.3 alu velvety, lacquered