Blind plug centre plate, Q.x, ant. velvety, lacq. 10096086
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 66 products available
Complete your system
Referenced by
Technical properties
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishVelvety
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth9.60 mm
Safety
-
Ingress Protection (IP) classIP44
-
Impact resistance IKIK02
Connectivity
-
Mounting typeScrew connection
-
With claw mountingNo
Identification
-
Assembly arrangementBasic element with centre piece
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 10096086
Blind plug centre plate, Q.x, ant. velvety, lacq.
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1180
PDF387,06 kB
More documentation