The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Commu­nic­a­tion tech­no­logy - Berker Q.1
    • 14096089
    EAN
    4011334313939
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker Q.1
    • Commu­nic­a­tion tech­no­logy - Berker Q.3
    • See more

    Centre plate for FCC soc. out. 2gang, Q.x, p. white velvety 14096089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for FCC soc. out. 2gang, Q.x, p. white velvety

    14096089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    • Number of connec­tions
      2
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Velvety
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      58.50 mm
    • Width
      58.50 mm
    • Depth
      16.50 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14096089
    PDF
    RoHS report 14096089
    PDF

    Downloads

    • Image 14096089  | Hager

      Product Image 14096089

    • Product datasheet

      Image Hager Product data sheet 14096089  | Hager

      Hager Product data sheet 14096089

      Centre plate for FCC soc. out. 2gang, Q.x, p. white velvety

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1208

      PDF
      383,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      3315426086 - High definition soc. out., Q.x, ant. velvety, lacq.
      3315426086
      High definition soc. out., Q.x, ant. velvety, lacq.
    • 2
      28826084 - Loudspeaker Q.x alu velvety lacquered
      28826084
      Loudspeaker Q.x alu velvety lacquered
    • 3
      3315426089 - High definition soc. out., Q.x, p. white velvety
      3315426089
      High definition soc. out., Q.x, p. white velvety
    • 4
      3315436086 - High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
      3315436086
      High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
    • 5
      3315416086 - VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
      3315416086
      VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability