The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 503404
    EAN
    4011334255994
    Packaging
    10 Pieces

    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control 503404

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control

    503404

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (9)
    Previous
    Previous
    16231909
    16231909
    Rocker 2gang, S.1/B.3/B.7, p. white, matt, plastic
    Add to a list
    Add to a list
    16231606
    16231606
    Rocker 2gang, B.3/B.7, ant., matt
    Add to a list
    Add to a list
    16231404
    16231404
    Rocker 2gang, B.7, al., matt, lacq.
    Add to a list
    Add to a list
    16271909
    16271909
    Rocker 2gang, redlens , S.1/B.3/B.7, p. white, matt, plastic
    Add to a list
    Add to a list
    16271606
    16271606
    Rocker 2gang, redlens , B.3/B.7, ant., matt
    Add to a list
    Add to a list
    16271404
    16271404
    Rocker 2gang, redlens , B.7, al., matt, lacq.
    Add to a list
    Add to a list

    Accessories mandatory

    • 16231909

      Rocker 2gang, S.1/B.3/B.7, p. white, matt, plastic

      €0.00  / *
    • 16231606

      Rocker 2gang, B.3/B.7, ant., matt

      €0.00  / *
    • 16231404

      Rocker 2gang, B.7, al., matt, lacq.

      €0.00  / *
    • 16271909

      Rocker 2gang, redlens , S.1/B.3/B.7, p. white, matt, plastic

      €0.00  / *
    • 16271606

      Rocker 2gang, redlens , B.3/B.7, ant., matt

      €0.00  / *
    • 16271404

      Rocker 2gang, redlens , B.7, al., matt, lacq.

      €0.00  / *
    • 14357209

      Rocker 2gang imprinted arrows symbol, K.1, p. white glossy

      €0.00  / *
    • 14357206

      Rocker 2gang imprinted arrows symbol, K.1, ant. matt, lacq.

      €0.00  / *
    • 14357204

      Rocker 2gang imprinted arrows symbol, K.5, stainless steel, metal matt finish

      €0.00  / *

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker
    • Number of poles
      0
    Mater­ials
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    • Trans­parent
      No
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      41.60 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      2
    • Type of push button
      Group push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Push-button, change-over with rocker and frame, S.1, polar white matt (English)
    PDF
    7,72 MB
    REACH declaration 503404
    PDF
    RoHS report 503404
    PDF

    Downloads

    • Image 503404  | Hager

      Product Image 503404

    • Product datasheet

      Image Hager Product data sheet 503404  | Hager

      Hager Product data sheet 503404

      Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control

      PDF
    • Declaration of conformity

      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity International 2022-10-20

      PDF
      230,58 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1141

      PDF
      462,49 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1224

      PDF
      453,22 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability