Complete your system
Must-have accessories
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementDouble rocker
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height54.90 mm
-
Width55.70 mm
-
Depth22 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Configuration
-
With tactile symbolNo
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation