Centre plate rotary knob 3-step switch, neutral position, Q.x ,alu velv, lac 1096608400
EAN
4011334508199
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 66 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth30.50 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP44 in combination with sealing set
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation