The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • HVAC-­con­trol - Berker Q.1
    • 20266086
    EAN
    4011334379607
    Packaging
    1 Piece
    • HVAC-­con­trol - Berker Q.1
    • HVAC-­con­trol - Berker Q.3
    • See more

    Thermostat, change-over contact, centre plate, Q.x, ant. velvety, lacq. 20266086

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermostat, change-over contact, centre plate, Q.x, ant. velvety, lacq.

    20266086

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Elec­tric current
    • Rated current IN
      5 A
    • Max. switching current
      10 A
    Voltage
    • Nominal voltage
      230-230 V
    Power supply
    • Supply voltage
      230 V AC
    Frequency
    • Frequency
      50 - 60 Hz
    Settings
    • Comfort temper­ature setpoint
      5 - 30 °C
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7016
    • Surface finish
      Velvety
    • Material
      Metal, Plastic
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      47.50 mm
    Screen
    • With display
      No
    Equip­ment
    • Switching temper­ature differ­ence
      0.50 K
    • Type of ther­mo­stat
      Room ther­mo­stat
    • Type of probe
      Bimetal
    • With heater
      Yes
    Connec­tion
    • Type of contacts
      1x changeover
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Compat­ib­ility
    • Type of HVAC control
      Heating, Cooling
    Use condi­tions
    • Energy effi­ciency class
      I (1%)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ka.line C: RTC 60x60 230V white (English)
    PDF
    6,02 MB
    REACH declaration 20266086
    PDF
    RoHS report 20266086
    PDF

    Downloads

    • Image 20266086  | Hager

      Product Image 20266086

    • Product datasheet

      Image Hager Product data sheet 20266086  | Hager

      Hager Product data sheet 20266086

      Thermostat, change-over contact, centre plate, Q.x, ant. velvety, lacq.

      PDF
    • Installation manual

      Image Manual for 2026xx-2030xx-2031xx - Thermostat, with centre plate, change-over contact/NC contact, 24 V AC/DC (EN, 2014-08)  | Hager

      Manual for 2026xx-2030xx-2031xx - Thermostat, with centre plate, change-over contact/NC contact, 24 V AC/DC (EN, 2014-08)

      Installation manual en-GB 2015-08-27

      PDF
      495,19 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2023-01-26

      PDF
      279,70 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-15

      PDF
      278,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      20446089 - Thermostat, NO contact, centre plate, time-controlled, Q.1, p. white velvety
      20446089
      Thermostat, NO contact, centre plate, time-controlled, Q.1, p. white velvety
    • 2
      1084608400 - Centre plate rotary knob 3-step switch, Berker Q.x, alu velvety, lacquered
      1084608400
      Centre plate rotary knob 3-step switch, Berker Q.x, alu velvety, lacquered
    • 3
      20316086 - Temp. cont.,NCcontact,Cen. plate,24V AC/DC,rocker switch,Q.1/Q.3,ant.velv.lacq.
      20316086
      Temp. cont., NCcontact, Cen. plate, 24V AC/DC, rocker switch, Q.1/Q.3, ant.velv.lacq.
    • 4
      20446086 - Thermostat, NO contact, centre plate, time-control, Q.1/Q.3, ant. velv., lacq.
      20446086
      Thermostat, NO contact, centre plate, time-control, Q.1/Q.3, ant. velv., lacq.
    • 5
      1084608600 - Centre plate rotary knob 3-step switch, Berker Q.x, anthr velv, lacquered
      1084608600
      Centre plate rotary knob 3-step switch, Berker Q.x, anthr velv, lacquered

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability