The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 454001
    EAN
    4011334160236
    Packaging
    10 Pieces

    Supporting plate red mounting device 1gang for modular jack, com-tech 454001

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Supporting plate red mounting device 1gang for modular jack, com-tech

    454001

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    11701606
    11701606
    Centre plate dust prot. slider, lab. field, B.3/B.7, ant., matt
    Add to a list
    Add to a list
    11707009
    11707009
    Centre plate dust prot. slider, lab. field, K.1, p. white glossy
    Add to a list
    Add to a list
    11707006
    11707006
    Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
    Add to a list
    Add to a list
    11707003
    11707003
    Centre plate dust prot. slider, lab. field, K.5, al., matt, lacq.
    Add to a list
    Add to a list
    11707004
    11707004
    Centre plate dust prot. slider, lab. field, K.5, stainless steel matt, lacq.
    Add to a list
    Add to a list

    Technical properties

    Capa­city
    • Number of modules
      1
    Connec­tion
    • Connect­or/plug type
      Modular jack
    • Number of connec­tions
      1
    Connectivity
    • Mounting type
      Screw mounting
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      13 mm
    • Dimen­sions of opening (W x H)
      15,5 x 19,5
    Mater­ials
    • Colour
      Red
    • RAL code
      Similar to RAL 3003
    • Material
      Metal, Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 454001
    PDF
    RoHS report 454001
    PDF

    Downloads

    • Image 454001  | Hager

      Product Image 454001

    • Product datasheet

      Image Hager Product data sheet 454001  | Hager

      Hager Product data sheet 454001

      Supporting plate red mounting device 1gang for modular jack, com-tech

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-02  | Hager

      Declaration of conformity International 2021-09-02

      Declaration of conformity International 2021-10-04

      PDF
      117,96 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability