Z-ST F UAE-ASD Q.x ALU LACK 14076084
Complete your system
Must-have accessories
4568
FCC soc. out., 8 (4)-pole, cat.3, com-tech, white
Compatible products
-
Referenced by 66 products available
Referenced by
Technical properties
Connection
-
Connector/plug typeUAE/IAE (ISDN)
-
Number of connections1
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height59 mm
-
Width59 mm
-
Depth16.60 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 14076084
Product data sheet en-GB 2026-07-13
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1271
PDF379,84 kB
More documentation